IESNA:LM-63-2002
[TEST]P1500431
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C65D010 EU4659027 4LBMH
[LUMINAIRE]4 INCH 6500 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 2700K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4825
TILT=NONE
99 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 72.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
4784.3 4755.1 4696.9 4587.6 4449.2 4281.9 4121.7 3939.6 3742.9 3531.9
3276.9 2971 2614.3 2213.7 1791.5 1398.1 1048.7 771.9 553.3 378.8
262.3 182.1 131.1 94.7 72.9 51 36.4 29.1 21.9 14.6
7.3 7.3 7.3 0 0 0 0
